11.4.14 Interrupt Request Flags Register 5
| Name: | IFS5 |
| Offset: | 0xA4 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| AD2CH6IF | AD2CMP5IF | AD2CH5IF | AD2CMP4IF | AD2CH4IF | AD2CMP3IF | AD2CH3IF | AD2CMP2IF | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| AD2CH2IF | AD2CMP1IF | AD2CH1IF | AD2CMP0IF | AD2CH0IF | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| AD1CMP7IF | AD1CH7IF | AD1CMP6IF | AD1CH6IF | AD1CMP5IF | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| AD1CH5IF | AD1CMP4IF | AD1CH4IF | AD1CMP3IF | AD1CH3IF | AD1CMP2IF | AD1CH2IF | AD1CMP1IF | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 31 – AD2CH6IF ADC 2 Channel 6 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 30 – AD2CMP5IF ADC Digital Comparator 5 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 29 – AD2CH5IF ADC 2 Channel 5 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 28 – AD2CMP4IF ADC Digital Comparator 4 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 27 – AD2CH4IF ADC 2 Channel 4 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 26 – AD2CMP3IF ADC Digital Comparator 3 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 25 – AD2CH3IF ADC 2 Channel 3 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 24 – AD2CMP2IF ADC Digital Comparator 2 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 23 – AD2CH2IF ADC 2 Channel 2 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 22 – AD2CMP1IF ADC Digital Comparator 1 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 21 – AD2CH1IF ADC 2 Channel 1 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 20 – AD2CMP0IF ADC Digital Comparator 0 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 19 – AD2CH0IF ADC 2 Channel 0 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 12 – AD1CMP7IF ADC Digital Comparator 7 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 11 – AD1CH7IF ADC 1 Channel 7 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 10 – AD1CMP6IF ADC Digital Comparator 6 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 9 – AD1CH6IF ADC 1 Channel 6 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 8 – AD1CMP5IF ADC Digital Comparator 5 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 7 – AD1CH5IF ADC 1 Channel 5 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 6 – AD1CMP4IF ADC Digital Comparator 4 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 5 – AD1CH4IF ADC 1 Channel 4 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 4 – AD1CMP3IF ADC Digital Comparator 3 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 3 – AD1CH3IF ADC 1 Channel 3 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 2 – AD1CMP2IF ADC Digital Comparator 2 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 1 – AD1CH2IF ADC 1 Channel 2 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 0 – AD1CMP1IF ADC Digital Comparator 1 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |