11.4.5 Interrupt Control Register 5

Name: INTCON5
Offset: 0x80

Bit 3130292827262524 
 SOFT        
Access R/W 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     YRAMXRAMWDTEDMTE 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 31 – SOFT Software Generated Soft Trap Status bit

ValueDescription
1 Raise software generated Soft Trap
0 Soft trap has not occurred.

Bit 3 – YRAM Generic Trap Status bit (YRAM PWB DED Error Trap)

ValueDescription
1

Generic trap 3 has occurred.

0

Generic trap 3 has not occurred.

Bit 2 – XRAM Generic Trap Status bit (XRAM PWB DED Error Trap)

ValueDescription
1 Generic trap 2 has occurred.
0 Generic trap 2 has not occurred.

Bit 1 – WDTE Generic Trap Status bit (WDT Run Event Trap)

ValueDescription
1 Generic trap 1 has occurred.
0 Generic trap 1 has not occurred.

Bit 0 – DMTE Generic Trap Status bit (DMT: Deadman Timer)

ValueDescription
1 Generic trap 0 has occurred.
0 Generic trap 0 has not occurred.