11.4.21 Interrupt Enable Register 0
| Name: | IEC0 |
| Offset: | 0xC0 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| CRYPT2IE | CRYPT1IE | WDTIE | C4RDYIE | C4MONIE | C4WARNIE | ||||
| Access | RW | RW | RW | RW | RW | RW | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| C4FAILIE | C3RDYIE | C3MONIE | C3WARNIE | C3FAILIE | C2RDYIE | C2MONIE | C2WARNIE | ||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| C2FAILIE | C1RDYIE | C1MONIE | C1WARNIE | C1FAIL1IE | CLKERRIE | CLKFAILIE | |||
| Access | RW | RW | RW | RW | RW | RW | RW | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NVMCRCIE | NVMIE | NVMECCIE | PBERRIE | YRAMECCIE | XRAMECCIE | CPUFPUIE | IVTCIE | ||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 31 – CRYPT2IE Crypto Module Interrupt 2 Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 30 – CRYPT1IE Crypto Module Interrupt 1 Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 28 – WDTIE Watchdog Timer Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 26 – C4RDYIE Count Ready Interrupt 4 Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 25 – C4MONIE Clock Monitor Overflow Interrupt 4 Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 24 – C4WARNIE Clock Warning Interrupt 4 Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 23 – C4FAILIE Clock Failure Interrupt 4 Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 22 – C3RDYIE Count Ready Interrupt 3 Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 21 – C3MONIE Clock Monitor Overflow Interrupt 3 Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 20 – C3WARNIE Clock Warning Interrupt 3 Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 19 – C3FAILIE Clock Failure Interrupt 3 Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 18 – C2RDYIE Count Ready Interrupt 2 Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 17 – C2MONIE Clock Monitor Overflow Interrupt 2 Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 16 – C2WARNIE Clock Warning Interrupt 2 Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 15 – C2FAILIE Clock Failure Interrupt 2 Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 14 – C1RDYIE Count Ready Interrupt 1 Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 13 – C1MONIE Clock Monitor Overflow Interrupt 1 Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 12 – C1WARNIE Clock Warning Interrupt 1 Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 11 – C1FAIL1IE Clock Failure Interrupt 1 Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 10 – CLKERRIE Clock Error Interrupt (combined) Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 9 – CLKFAILIE Clock Fail Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 7 – NVMCRCIE NVM CRC Operation Completed Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 6 – NVMIE NVM Program/Erase Op Completed or Terminated bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 5 – NVMECCIE NVM Data ECC SEC and/or Instruction SEC Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 4 – PBERRIE PBU Parity Error Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 3 – YRAMECCIE YRAM data ECC SEC Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 2 – XRAMECCIE XRAM Data ECC SEC Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 1 – CPUFPUIE CPU/FPU Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |
Bit 0 – IVTCIE Interrupt Vector Collapse Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is disabled. |