11.4.32 Interrupt Enable Register 11
| Name: | IEC11 |
| Offset: | 0xEC |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| APEVTDIE | APEVTCIE | APEVTBIE | APEVTAIE | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 3 – APEVTDIE Auxiliary PWM 4 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt enabled. |
0 |
Interrupt not enabled. |
Bit 2 – APEVTCIE Auxiliary PWM 3 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt enabled. |
0 |
Interrupt not enabled. |
Bit 1 – APEVTBIE Auxiliary PWM 2 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt enabled. |
0 |
Interrupt not enabled. |
Bit 0 – APEVTAIE Auxiliary PWM 1 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt enabled. |
0 |
Interrupt not enabled. |