3.1.10.3 AP Provision Mode Demo Console Log
The application must be programmed and running. The following information is displayed on the terminal window.
-- WINC1500 AP provision example -- -- XXXXX_XPLAINED_PRO -- -- Compiled: xxx x xxxx xx:xx:xx -- (APP)(INFO)Chip ID 1503a0 (APP)(INFO)Firmware ver : xx.x.x Svnrev xxxxx (APP)(INFO)Firmware Build xxx x xxxx Time xx:xx:xx (APP)(INFO)Firmware Min driver ver : xx.x.x (APP)(INFO)Driver ver: xx.x.x (APP)(INFO)Driver built at xxx x xxxx xx:xx:xx AP Provision mode started. On the android device, connect to WINC1500_PROVISION_AP then run setting app. (APP)(INFO)Socket 0 session ID = 1 socket_cb: Ready to listen. Wi-Fi connected. IP is xxx.xxx.xxx.xxx socket_cb: Client socket is created. Disable to AP Connecting to XXXXXX. wifi_cb: DISCONNECTED wifi_cb: CONNECTED Wi-Fi connected. IP is xxx.xxx.xxx.xxx
Note: Refer to the AP Provision Mode application
note for more details.