3.1.10.1 Execution
main.c - Initialize the ATWINC15x0 and start Provision mode until one of various APs is selected.
- Code summary:
- Initialize the socket
module and create the TCP server
socket.
/* Initialize socket address structure. */ addr.sin_family = AF_INET; addr.sin_port = _htons((MAIN_WIFI_M2M_SERVER_PORT)); addr.sin_addr.s_addr = 0; /* Initialize Socket module */ socketInit(); registerSocketCallback(socket_cb, NULL); while (1) { m2m_wifi_handle_events(NULL); if (tcp_server_socket < 0) { /* Open TCP server socket */ if ((tcp_server_socket = socket(AF_INET, SOCK_STREAM, 0)) < 0) /* Bind service*/ bind(tcp_server_socket, (struct sockaddr *)&addr, sizeof(struct sockaddr_in)); - Enable AP mode before the
main loop. (Refer to the “How to Run AP Mode”
example.)
/* Initialize AP mode parameters structure with SSID, channel and OPEN security type. */ memset(&strM2MAPConfig, 0x00, sizeof(tstrM2MAPConfig)); strcpy((char *)&strM2MAPConfig.au8SSID, MAIN_WLAN_SSID); strM2MAPConfig.u8ListenChannel = MAIN_WLAN_CHANNEL; strM2MAPConfig.u8SecType = MAIN_WLAN_AUTH; strM2MAPConfig.au8DHCPServerIP[0] = 0xC0; /* 192 */ strM2MAPConfig.au8DHCPServerIP[1] = 0xA8; /* 168 */ strM2MAPConfig.au8DHCPServerIP[2] = 0x01; /* 1 */ strM2MAPConfig.au8DHCPServerIP[3] = 0x01; /* 1 */ /* Bring up AP mode with parameters structure. */ ret = m2m_wifi_enable_ap(&strM2MAPConfig); - After your Android device
is connected to the ATWINC15x0 and sends the AP configuration, disable
AP mode and connect to the AP with the given information.
static void socket_cb(SOCKET sock, uint8_t u8Msg, void *pvMsg) { case SOCKET_MSG_RECV: { printf("Disable to AP.\r\n"); m2m_wifi_disable_ap(); nm_bsp_sleep(500); printf("Connecting to %s.\r\n", (char *)str_ssid); m2m_wifi_connect((char *)str_ssid, strlen((char *)str_ssid), sec_type, str_pw, M2M_WIFI_CH_ALL); - The
wifi_cb()function is called with theM2M_WIFI_REQ_DHCP_CONFmessage and then receives an IP address.static void wifi_cb(uint8_t u8MsgType, void *pvMsg) { case M2M_WIFI_REQ_DHCP_CONF: { uint8_t *pu8IPAddress = (uint8_t *)pvMsg; printf("Wi-Fi connected\r\n"); printf("Wi-Fi IP is %u.%u.%u.%u\r\n", pu8IPAddress[0], pu8IPAddress[1], pu8IPAddress[2], pu8IPAddress[3]);
- Initialize the socket
module and create the TCP server
socket.
- Build the program and download it into the board.
- Start the application.