Install provision_ap.apk in
your Android device. You can also build the Android application source and install
it.
Connect your Android device to the
ATWINC15x0.Figure 3-13. ATWINC1500 AP
Connection
Launch the Android application to
configure AP, press the Connect button, and the SSID button will then be
available.Figure 3-14. Connect to TCP Server and
Enter Credentials
Input the connection information, and
then press the Apply button.Figure 3-15. Entering AP
Credentials
If configured correctly, the
ATWINC15x0 will connect to the specified AP.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.