1.4.2.1 AXI Slave Write Transactions
(Ask a Question)Slave write transactions support incrementing address bursts, fixed bursts, wrapping bursts, and narrow type transfers. Data interleaving, however, is not supported. Data packets of a maximum of 2 K bytes can be created. Wait states are used if the buffer is full, or has less than 128 bytes of available space. Write responses are generated as soon as the last phase is over with support for up to eight outstanding write transactions.