50.7.7 VDD3V3 Power-On-Reset
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| VIT+ | Positive-going input threshold voltage (VDD3V3) | – | 2 | 2.24 | V |
| VIT- | Negative-going input threshold voltage (VDD3V3) | – | 1.9 | 2.15 | V |
| Vhys | Hysteresis voltage (VIT+ - VIT-) | – | 70 | 160 | mV |
| tres | Reset time-out period(1) | – | 10 | 80 | μs |
Note:
- Simulation data.