50.7.12 Slow Clock Crystal Oscillator
| Symbol | Parameter | Conditions | Min | Max | Unit | |
|---|---|---|---|---|---|---|
| VVDDBU | Supply voltage (VDDBU)(1, 3) | – | VIT- | 3.6 | V | |
| IVDDBU | Current consumption (VDDBU)(2) | – | – | 750 | nA | |
| tSWITCH_TD_SLCK | Slow clock source switching time after crystal oscillator enable to crystal oscillator ready(4) | (4) | s | |||
| fOSC | Operating frequency | – | 32.768 | kHz | ||
| Duty | Duty cycle | – | 40 | 60 | % | |
| CPARA32K | Internal parasitic capacitance(2) | Between XIN32 and XOUT32 | – | 1 | pF | |
Note:
- VDDBU is the output of the power switch connected to VBAT or VDD3V3.
- Simulation data.
- Functional down to VIT- of the VBAT Supply Monitor.
- This time is defined as 98400 Slow RC Periods. Oscillator Enable and Status bits in Supply Controller registers.
The oscillator supports a bypass mode. See Input AC Characteristics.
CLEXT32K = 2 × (CCRYSTAL – CPARA32K – CPCB / 2)
where CPCB is the ground referenced parasitic capacitance of the printed circuit board (PCB) on XIN32 and XOUT32 tracks. As an example, if the crystal is specified for a 12.5 pF load, with CPCB = 1 pF (on XIN32 and on XOUT32), CLEXT32K = 2 x (12.5 - 1 - 0.5) = 22 pF.
The table below summarizes recommendations for crystal selection.
| Symbol | Parameter | Conditions | Min | Max | Unit | |
|---|---|---|---|---|---|---|
| CCRYSTAL | Crystal load capacitance | As specified by the crystal manufacturer | (1) | (1) | pF | |
| ESR | Equivalent Series Resistor (RS) | – | – | (1) | kΩ | |
| CSHUNT | Shunt capacitance | – | – | (1) | pF | |
| PON | Drive level | – | 15 | – | μW | |
Note:
- See Table 50-31.
| ESR (kΩ) | CSHUNT (pF) | CCRYSTAL (pF) | |
|---|---|---|---|
| Min | Max | ||
| 50 | 1 | 5 | 14 |
| 2 | 5.5 | 13 | |
| 3 | 6.5 | 12 | |
| 4 | 8 | 10.5 | |
| 70 | 1 | 5 | 11.5 |
| 2 | 7 | 10 | |
| 80 | 1 | 5.5 | 10 |
| 2 | 8 | 8 | |
| 90 | 1 | 6 | 9.5 |
| 100 | 1 | 6.5 | 8.5 |