50.7.3 VDDCORE Supply Monitor
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| VIT- | Negative-going input threshold voltage (VDDCORE) (1) | – | 1.02 | 1.07 | V |
| Vhys | Hysteresis voltage(2) | VIT+ - VIT- | 25 | 35 | mV |
| tDET | Detection time(2) | – | – | 300 | ns |
| tSTART | Start-up time(2) | From disabled state to enabled state | – | 300 | μs |
| IVDD3V3 | Current consumption (VDD3V3)(2) | Supply Monitor enabled | – | 20 | μA |
Note:
- Operation of the device is granted down to the VIT- threshold.
- Simulation data.