50.7.20 Analog Comparator Characteristics

Table 50-48. Analog Comparator Characteristics
SymbolParameterConditionsMinMaxUnit
VVDD3V3Supply voltage range2.253.6V
tSTARTStart-up time(1)100μs
tPPropagation delay(1)0.1μs
VCMCommon mode input rangeOn the positive and negative inputs0VVDD3V3 -1VV
VOSInput offset voltage-15+15mV
VhysComparator hysteresis(1)10mV
Note:
  1. Simulation data.
  2. Measured with 100 mV threshold overdrive.
Figure 50-24. Analog Comparator Input/Output Transfer Function