50.7.13 Main Crystal Oscillator

Table 50-32. Main Crystal Oscillator Characteristics
SymbolParameterConditionsMinMaxUnit
VVDDCORESupply voltage (VDDCORE)(2)VIT- (3)V
IVDDCORECurrent consumption (VDDCORE)(1)500μA
tSTARTStart-up time(1)(4)3ms
fOSCOperating frequency1248MHz
DutyDuty cycle4060%
CPARAInternal parasitic capacitance(1)Between XIN and XOUT1pF
Note:
  1. Simulation data.
  2. Functional down to VIT- of the VDDCORE Supply Monitor.
  3. VDDCORE max.
  4. For all 12 MHz to 48 MHZ crystals complying with the Recommended Crystal Characteristics given in tables Table 50-33, Table 50-34 and Table 50-35.

The oscillator supports a Bypass mode. See Input AC Characteristics.

Figure 50-21. Main Crystal Oscillator Schematic

CLEXT = 2 × (CCRYSTAL – CPARA – CPCB / 2), where CPCB is the ground referenced parasitic capacitance of the printed circuit board (PCB) on XIN and XOUT tracks. As an example, if the crystal is specified for a 9 pF load, with CPCB = 1 pF (on XIN and on XOUT), CLEXT = 2 x (9 - 1 - 0.5) = 15 pF.

The table below summarizes recommendations for crystal selection. Three sets of crystal characteristics are supported with this oscillator corresponding to the three operating frequency ranges.

Table 50-33. Recommended Crystal Characteristics (Set 1)
SymbolParameterConditionsMinMaxUnit
f0Fundamental frequency1224MHz
CCRYSTALCrystal load capacitanceAs specified by the crystal manufacturer7.514.5pF
ESREquivalent Series Resistor (RS)120
CSHUNTShunt capacitance5pF
PONDrive level40μW
Table 50-34. Recommended Crystal Characteristics (Set 2)
SymbolParameterConditionsMinMaxUnit
f0Fundamental frequency2432MHz
CCRYSTALCrystal load capacitanceAs specified by the crystal manufacturer7.59.4pF
ESREquivalent Series Resistor (RS)100
CSHUNTShunt capacitance5pF
PONDrive level50μW
Table 50-35. Recommended Crystal Characteristics (Set 3)
SymbolParameterConditionsMinMaxUnit
f0Fundamental frequency3248MHz
CCRYSTALCrystal load capacitanceAs specified by the crystal manufacturer45.3pF
ESREquivalent Series Resistor (RS)100
CSHUNTShunt capacitance3pF
PONDrive level50μW