50.7.9 Slow RC Oscillator
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| fSLOWRC | Frequency accuracy | VDDBU(1, 2) = 3V TA= 0 to +50°C | 30.4 | 33.6 | kHz |
| VDDBU(1, 2) = 1.65V to 3.6V TA= -40 to +85°C | 29.1 | 35.5 |
Note:
- VDDBU is the output of the power switch (VBAT or VDD3V3).
- Functional down to VIT- of the VBAT Supply Monitor.