3.2.6 Modulo Addressing Control Register(1)

Note:
  1. The MODCON register enables and configures Modulo Addressing (circular buffers).
Table 3-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: MODCON
Offset: 0x0014

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 XMODENYMODEN       
Access R/WR/W 
Reset 00 
Bit 76543210 
 YWM[3:0]XWM[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00010001 

Bit 15 – XMODEN X RAGU & X WAGU Modulus Addressing Enable bit

ValueDescription
1X AGU Modulus Addressing enabled
0X AGU Modulus Addressing disabled

Bit 14 – YMODEN Y AGU Modulus Addressing Enable bit

ValueDescription
1Y AGU Modulus Addressing enabled
0Y AGU Modulus Addressing disabled

Bits 7:4 – YWM[3:0] Y AGU W Register Select for Modulo Addressing bit

ValueDescription
1111Modulo Addressing disabled (W15 does not support Modulo Addressing)
1110W14 selected for Modulo Addressing
...
0000W0 selected for Modulo Addressing

Bits 3:0 – XWM[3:0] X RAGU & X WAGU W Register Select for Modulo Addressing bit

ValueDescription
1111Modulo Addressing disabled (W15 does not support Modulo Addressing)
1110W14 selected for Modulo Addressing
...
0000W0 selected for Modulo Addressing