The YMODSRT and YMODEND registers
hold the start and end addresses for modulo (circular) buffers implemented in the
Y data memory address space.
Table 3-10. Register Bit Attribute Legend
Symbol
Description
Symbol
Description
Symbol
Description
R
Readable
bit
HC
Cleared by
Hardware
(Gray
cell)
Unimplemented
W
Writable
bit
HS
Set by
Hardware
X
Bit is unknown
at Reset
C
Write to
clear
S
Software
settable bit
x
Channel
number
Name:
YMODEND
Offset:
0x0024
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
YMODEND[23:16]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
YMODEND[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
YMODEND[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 23:0 – YMODEND[23:0]
Y RAGU Modulo Addressing End Address bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.