3.2.5 Core Mode Control Register(1)
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| C | Write to clear | S | Software settable bit | x | Channel number |
Note:
- The Core Control register (CORCON) has bits that control the operation of the DSP multiplier hardware.
| Name: | CORCON |
| Offset: | 0x010 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| US | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SATA | SATB | SATDW | ACCSAT | RND | IF | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 12 – US Unsigned or Signed Multiplier Mode Select bit
| Value | Description |
|---|---|
1 | Unsigned mode enabled for DSP ops |
0 | Signed mode enabled for DSP ops |
Bit 7 – SATA AccA Saturation Enable bit
| Value | Description |
|---|---|
1 | Accumulator A saturation enabled |
0 | Accumulator A saturation disabled |
Bit 6 – SATB AccB Saturation Enable bit
| Value | Description |
|---|---|
1 | Accumulator B saturation enabled |
0 | Accumulator B saturation disabled |
Bit 5 – SATDW Data Space Write from DSP Engine Saturation Enable bit
| Value | Description |
|---|---|
1 | Data Space write saturation enabled |
0 | Data Space write saturation disabled |
Bit 4 – ACCSAT Accumulator Saturation Mode Select bit
| Value | Description |
|---|---|
1 | 9.63 saturation (super saturation) |
0 | 1.63 saturation (normal saturation) |
Bit 1 – RND Rounding Mode Select bit
| Value | Description |
|---|---|
1 | Biased (conventional) rounding enabled |
0 | Unbiased (convergent) rounding enabled |
Bit 0 – IF Integer or Fractional Multiplier Mode Select bit
| Value | Description |
|---|---|
1 | Integer mode is enabled for DSP multiply |
0 | Fractional mode is enabled for DSP multiply |