Jump to main content
3.2.1 CPU Program Counter
Register
Table 3-1. Register Bit Attribute Legend Symbol Description Symbol Description Symbol Description R Readable
bit HC Cleared by
Hardware (Gray
cell) Unimplemented W Writable
bit HS Set by
Hardware X Bit is unknown
at Reset C Write to
clear S Software
settable bit x Channel
number
Bit 31 30 29 28 27 26 25 24 Access Reset
Bit 23 22 21 20 19 18 17 16 PC[23:16] Access R R R R R R R R Reset 0 0 0 0 0 0 0 0
Bit 15 14 13 12 11 10 9 8 PC[15:8] Access R R R R R R R R Reset 0 0 0 0 0 0 0 0
Bit 7 6 5 4 3 2 1 0 PC[7:0] Access R R R R R R R R Reset 0 0 0 0 0 0 0 0
Bits 23:0 – PC[23:0] Program Counter
bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.