3.2.15 Debug Hold PC Register

Table 3-15. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: PCHOLD
Offset: 0x0038

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 PCHOLD[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 PCHOLD[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PCHOLD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000001 

Bits 23:0 – PCHOLD[23:0] Debug Hold PC register bits

PCHOLD is only visible as a R/W register in Debug mode. In all other operating modes, it is read-only of all 0’s.