13.4.11.1 Ping-Pong Data Transmit
The ping-pong operation setup, where the DMA controller alternates transmission of outgoing data from two different buffers to a peripheral, is shown in Figure 13-7.
The ping-pong operation setup, where the DMA controller alternates transmission of outgoing data from two different buffers to a peripheral, is shown in Figure 13-7.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.