13.4.10 Flow Control

The Flow Control bits, FLWCONx (DMAxCH[9:8]), can be used to configure three different types of data transfer:
  • Source to Destination (default)
  • Null Write mode
  • Read-Only mode