51.7.19 DSEQDATA

Name: DSEQDATA
Offset: 0x34
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
 DATA[31:24] 
Access WWWWWWWW 
Reset 00000000 
Bit 2322212019181716 
 DATA[23:16] 
Access WWWWWWWW 
Reset 00000000 
Bit 15141312111098 
 DATA[15:8] 
Access WWWWWWWW 
Reset 00000000 
Bit 76543210 
 DATA[7:0] 
Access WWWWWWWW 
Reset 00000000 

Bits 31:0 – DATA[31:0] DMA Sequential Data

This register stores data written by the DMA and re-directed to the first enabled ADC registers in the DSEQSTAT register.