51.7.23 RESS

Name: RESS
Offset: 0x44
Reset: 0x0000
Property: -

Bit 15141312111098 
 RESS[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RESS[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – RESS[15:0] Last ADC Conversion Result

These bits will hold up the last ADC conversion result.