51.7.21 DSEQSTAT

Name: DSEQSTAT
Offset: 0x3C
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 BUSY        
Access R 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        OFFSETCORR 
Access R 
Reset 0 
Bit 76543210 
 GAINCORRWINUTWINLTSAMPCTRLAVGCTRLREFCTRLCTRLBINPUTCTRL 
Access RRRRRRRR 
Reset 00000000 

Bit 31 – BUSY DMA Sequencing Busy

The bit is set when the DMA sequencing is enabled or restarted.

The bit is cleared when the DMA sequencing is disabled.

Bit 8 – OFFSETCORR Offset Correction

ValueDescription
0 DMA update of the Offset Correction register is complete or disabled.
1 DMA update of the Offset Correction register is enabled.

Bit 7 – GAINCORR Gain Correction

ValueDescription
0 DMA update of the Gain Correction register is complete or disabled.
1 DMA update of the Gain Correction register is enabled.

Bit 6 – WINUT Window Monitor Upper Threshold

ValueDescription
0 DMA update of the Window Monitor Upper Threshold register is complete or disabled.
1 DMA update of the Window Monitor Upper Threshold register is enabled.

Bit 5 – WINLT Window Monitor Lower Threshold

ValueDescription
0 DMA update of the Window Monitor Lower Threshold register is complete or disabled.
1 DMA update of the Window Monitor Lower Threshold register is enabled.

Bit 4 – SAMPCTRL Sampling Time Control

ValueDescription
0 DMA update of the Sampling Time Control register is complete or disabled.
1 DMA update of the Sampling Time Control register is enabled.

Bit 3 – AVGCTRL Average Control

ValueDescription
0 DMA update of the Average Control register is complete or disabled.
1 DMA update of the Average Control register is enabled.

Bit 2 – REFCTRL Reference Control

ValueDescription
0 DMA update of the Reference Control register is complete or disabled.
1 DMA update of the Reference Control register is enabled.

Bit 1 – CTRLB Control B

ValueDescription
0 DMA update of the Control B register is complete or disabled.
1 DMA update of the Control B register is enabled.

Bit 0 – INPUTCTRL Input Control

ValueDescription
0 DMA update of the Input Control register is complete or disabled.
1 DMA update of the Input Control register is enabled.