51.7.2 Event Control

Name: EVCTRL
Offset: 0x02
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
   WINMONEORESRDYEOSTARTINVFLUSHINVSTARTEIFLUSHEI 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 5 – WINMONEO Window Monitor Event Out

This bit indicates whether the Window Monitor event output is enabled or not and an output event will be generated when the window monitor detects something.

ValueDescription
0 Window Monitor event output is disabled and an event will not be generated.
1 Window Monitor event output is enabled and an event will be generated.

Bit 4 – RESRDYEO Result Ready Event Out

This bit indicates whether the Result Ready event output is enabled or not and an output event will be generated when the conversion result is available.

ValueDescription
0 Result Ready event output is disabled and an event will not be generated.
1 Result Ready event output is enabled and an event will be generated.

Bit 3 – STARTINV Start Conversion Event Invert Enable

For the Client ADC, this bit has no effect when the SLAVEEN bit is set (CTRLA.SLAVEEN= 1).
ValueDescription
0 Start event input source is not inverted.
1 Start event input source is inverted.

Bit 2 – FLUSHINV Flush Event Invert Enable

For the Client ADC, this bit has no effect when the SLAVEEN bit is set (CTRLA.SLAVEEN= 1).
ValueDescription
0 Flush event input source is not inverted.
1 Flush event input source is inverted.

Bit 1 – STARTEI Start Conversion Event Input Enable

For the Client ADC, this bit has no effect when the SLAVEEN bit is set (CTRLA.SLAVEEN= 1).
ValueDescription
0 A new conversion will not be triggered on any incoming event.
1 A new conversion will be triggered on any incoming event.

Bit 0 – FLUSHEI Flush Event Input Enable

For a Client ADC, this bit has no effect when the respective SLAVEEN bit is set (CTRLA.SLAVEEN= 1).
ValueDescription
0 A flush and new conversion will not be triggered on any incoming event.
1 A flush and new conversion will be triggered on any incoming event.