41.8.24 GMAC Type ID Match n Register
Name: | TIDM |
Offset: | 0xA8 + n*0x04 [n=0..3] |
Reset: | 0x00000000 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
ENID | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TID[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TID[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 31 – ENID Enable Copying of TID n Matched Frames
Value | Description |
---|---|
0 | TID n is not part of the comparison match. |
1 | TID n is processed for the comparison match. |
Bits 15:0 – TID[15:0] Type ID Match n
For use in comparisons with received frames type ID/length frames.