41.8.74 GMAC Frame Check Sequence Errors Register
Name: | FCSE |
Offset: | 0x190 |
Reset: | 0x00000000 |
Property: | Read-only |
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
FCKR[9:8] | |||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FCKR[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 9:0 – FCKR[9:0] Frame Check Sequence Errors
This register is incremented for a frame with bad FCS, regardless of whether it is copied to memory due to ignore FCS mode (enabled by writing NCFGR.IRXFCS=1).