41.8.3 GMAC Network Status Register
Name: | NSR |
Offset: | 0x008 |
Reset: | 0x00000004 |
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
IDLE | MDIO | ||||||||
Access | R | R | |||||||
Reset | 1 | 0 |
Bit 2 – IDLE PHY Management Logic Idle
The PHY management logic is idle (i.e., has completed).
Bit 1 – MDIO MDIO Input Status
Returns status of the MDIO pin.