This bit field counts
the number of frames that had GRXER asserted during reception. For 10/100 mode symbol
errors are counted regardless of frame length checks. Receive symbol errors will also be
counted as an FCS or alignment error if the frame is between 64 and 1518 Bytes (1536
Bytes if NCFGR.MAXFS=1). If the frame is larger it will be recorded as a jabber
error.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.