41.8.19 GMAC RX Jumbo Frame Max Length Register
Name: | RJFML |
Offset: | 0x048 |
Reset: | 0x00003FFF |
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
FML[13:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FML[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 13:0 – FML[13:0] Frame Max Length
Rx jumbo frame maximum length.