41.8.99 Received LPI Transitions
Name: | RLPITR |
Offset: | 0x270 |
Reset: | 0x00000000 |
Property: | Read-Only |
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
RLPITR[15:8] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RLPITR[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 15:0 – RLPITR[15:0] Received LPI Transitions
The value of this bit field is a counter of transitions from receiving normal idle to receiving low power idle.
Cleared on read.