41.8.18 GMAC RX Partial Store and Forward Register
Name: | RPSF |
Offset: | 0x044 |
Reset: | 0x00000FFF |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
ENRXP | |||||||||
Access | R | ||||||||
Reset | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
RPB1ADR[9:8] | |||||||||
Access | R/W | R/W | |||||||
Reset | 1 | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RPB1ADR[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit 31 – ENRXP Enable RX Partial Store and Forward Operation
Bits 9:0 – RPB1ADR[9:0] Receive Partial Store and Forward Address
Watermark value. Reset = 1.