41.8.25 GMAC Wake on LAN Register
Name: | WOL |
Offset: | 0x0B8 |
Reset: | 0x00000000 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
MTI | SA1 | ARP | MAG | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
IP[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IP[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 19 – MTI Multicast Hash Event Enable
Value | Description |
---|---|
0 | Wake on LAN multicast hash Event disabled |
1 | Wake on LAN multicast hash Event enabled |
Bit 18 – SA1 Specific Address Register 1 Event Enable
Value | Description |
---|---|
0 | Wake on Specific Address Register 1 Event disabled |
1 | Wake on Specific Address Register 1 Event enabled |
Bit 17 – ARP ARP Request Event Enable
Value | Description |
---|---|
0 | Wake on LAN ARP request Event disabled |
1 | Wake on LAN ARP request Event enabled |
Bit 16 – MAG Magic Packet Event Enable
Value | Description |
---|---|
0 | Wake on LAN magic packet Event disabled |
1 | Wake on LAN magic packet Event enabled |
Bits 15:0 – IP[15:0] ARP Request IP Address
Wake on LAN ARP request IP address. Written to define the 16 least significant bits of the target IP address that is matched to generate a Wake on LAN event.
Value | Description |
---|---|
0x0000 | No Event generated, even if matched by the received frame. |
0x0001-0xFFFF | Wake on LAN Event generated for matching LSB of the target IP address. |