41.8.30 GMAC Specific Address Mask 1 Top
Name: | SAMT1 |
Offset: | 0x0CC |
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
ADDR[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADDR[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 15:0 – ADDR[15:0] Specific Address 1 Mask
Setting a bit to '1' masks the corresponding bit in the Specific Address 1 register SAT1.