This register is write-only and will always
return zero.
The following values are valid for all listed bit names of this register:
0: No effect.
1: Disables the corresponding interrupt.
Name:
IDR
Offset:
0x02C
Reset:
–
Property:
Write-only
Bit
31
30
29
28
27
26
25
24
TSUCMP
WOL
RXLPISBC
SRI
PDRSFT
PDRQFT
Access
W
W
R
W
W
W
Reset
–
–
–
–
–
–
Bit
23
22
21
20
19
18
17
16
PDRSFR
PDRQFR
SFT
DRQFT
SFR
DRQFR
Access
W
W
W
W
W
W
Reset
–
–
–
–
–
–
Bit
15
14
13
12
11
10
9
8
EXINT
PFTR
PTZ
PFNZ
HRESP
ROVR
Access
W
W
W
W
W
W
Reset
–
–
–
–
–
–
Bit
7
6
5
4
3
2
1
0
TCOMP
TFC
RLEX
TUR
TXUBR
RXUBR
RCOMP
MFS
Access
W
W
W
W
W
W
W
W
Reset
–
–
–
–
–
–
–
–
Bit 29 – TSUCMP TSU Timer
Comparison
Bit 28 – WOL Wake On LAN
Bit 27 – RXLPISBC RX LPI Indication
Bit 26 – SRI TSU Seconds Register Increment
Bit 25 – PDRSFT PDelay Response Frame Transmitted
Bit 24 – PDRQFT PDelay Request Frame Transmitted
Bit 23 – PDRSFR PDelay Response Frame Received
Bit 22 – PDRQFR PDelay Request Frame Received
Bit 21 – SFT PTP Sync Frame Transmitted
Bit 20 – DRQFT PTP Delay Request Frame Transmitted
Bit 19 – SFR PTP Sync Frame Received
Bit 18 – DRQFR PTP Delay Request Frame Received
Bit 15 – EXINT External Interrupt
Bit 14 – PFTR Pause Frame Transmitted
Bit 13 – PTZ Pause Time Zero
Bit 12 – PFNZ Pause Frame with Non-zero Pause Quantum Received
Bit 11 – HRESP HRESP Not OK
Bit 10 – ROVR Receive Overrun
Bit 7 – TCOMP Transmit Complete
Bit 6 – TFC Transmit Frame Corruption Due to AHB Error
Bit 5 – RLEX Retry Limit Exceeded or Late Collision
Bit 4 – TUR Transmit Underrun
Bit 3 – TXUBR TX Used Bit Read
Bit 2 – RXUBR RX Used Bit Read
Bit 1 – RCOMP Receive Complete
Bit 0 – MFS Management Frame Sent
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.