56.28 FREQM Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| FM_7 | fGCLK_FREQM_REF | FREQM Reference | — | — | FCLK_17 | MHz | VDD(min) FCLK_15, FCLK_17: Refer to |
| FM_9 | fGCLK_FREQM_MSR | FREQM Measure | — | — | FCLK_15 | MHz | |