56.12 OSCULP32K Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ | Max. | Units | Conditions |
| LP32K_3 | LPRC32K_ACC | Accuracy | -20.6 | — | 24.9 | % | — |