56.6 MCU Hibernate Current Consumption
| DC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | VDD | Typ. | Max. | Units | Conditions |
| HPWR_1 | IDD_HIBERNATE | LDO mode selected | 3.3V | — | 320 | µA | No peripheral running.
No System RAM retained (PM.HIBCFG.RAMCFG=0x2) No backup RAM retained (PM.HIBCFG.BRAMCFG=0x2) |
| HPWR_3 | 1.8V | — | 316 | µA | |||
| HPWR_5 | 3.3V | — | 322 | µA | RTC is running on XOSC32K
No System RAM retained (PM.HIBCFG.RAMCFG=0x2) No backup RAM retained (PM.HIBCFG.BRAMCFG=0x2) | ||
| HPWR_7 | 1.8V | — | 318 | µA | |||
| HPWR_9 | 3.3V | — | 364 | µA | RTC is running on XOSC32K
No System RAM retained (PM.HIBCFG.RAMCFG=0x2) 4 KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x1) | ||
| HPWR_11 | 1.8V | — | 359 | µA | |||
| HPWR_13 | 3.3V | — | 405 | µA | RTC is running on XOSC32K
No System RAM retained (PM.HIBCFG.RAMCFG=0x2) 8 KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x0) | ||
| HPWR_15 | 1.8V | — | 400 | µA | |||
| HPWR_17 | 3.3V | — | 641 | µA | RTC is running on XOSC32K
32 KB System RAM retained (PM.HIBCFG.RAMCFG=0x1) 8 KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x0) | ||
| HPWR_19 | 1.8V | — | 636 | µA | |||
| HPWR_21 | 3.3V | — | 1578 | µA | RTC is running on XOSC32K
Full System RAM retained (PM.HIBCFG.RAMCFG=0x0) 8 KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x0) | ||
| HPWR_23 | 1.8V | — | 1574 | µA | |||
| HPWR_25 | IDD_HIBERNATE | BUCK mode selected | 3.3V | — | 221 | µA | No peripheral running. No System RAM retained (PM.HIBCFG.RAMCFG=0x2) No backup RAM retained (PM.HIBCFG.BRAMCFG=0x2) |
| HPWR_27 | 1.8V | — | 216 | µA | |||
| HPWR_29 | 3.3V | — | 223 | µA | RTC is running on XOSC32K
No System RAM retained (PM.HIBCFG.RAMCFG=0x2) No backup RAM retained (PM.HIBCFG.BRAMCFG=0x2) | ||
| HPWR_31 | 1.8V | — | 217 | µA | |||
| HPWR_33 | 3.3V | — | 250 | µA | RTC is running on XOSC32K
No System RAM retained (PM.HIBCFG.RAMCFG=0x2) 4 KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x1) | ||
| HPWR_35 | 1.8V | — | 244 | µA | |||
| HPWR_37 | 3.3V | — | 279 | µA | RTC is running on XOSC32K
No System RAM retained (PM.HIBCFG.RAMCFG=0x2) 8 KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x0) | ||
| HPWR_39 | 1.8V | — | 273 | µA | |||
| HPWR_41 | 3.3V | — | 434 | µA | RTC is running on XOSC32K
32 KB System RAM retained (PM.HIBCFG.RAMCFG=0x1) 8 KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x0) | ||
| HPWR_43 | 1.8V | — | 430 | µA | |||
| HPWR_45 | 3.3V | — | 1084 | µA | RTC is running on XOSC32K
Full System RAM retained (PM.HIBCFG.RAMCFG=0x0) 8 KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x0) | ||
| HPWR_47 | 1.8V | — | 1061 | µA | |||
|
Note:
| |||||||