56.8 MCU Off Current Consumption
| DC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | VDD | Typ. | Max. | Units | Conditions |
| OPWR_1 | IDD_OFF | OFF mode powered from VDD | 3.3V | — | 32 | µA | In Off mode, the device is
entirely powered-off. (SLEEPCFG.SLEEPMODE=OFF), and subsequent execution
of the WFI instruction. Note: This mode is left by pulling the RESET pin
low, or when a power Reset is done. |
| OPWR_3 | 1.8V | — | 27 | µA | |||
|
Note:
| |||||||