56.21 QSPI Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| QSPI_19 | TDIS | Data In Setup Time | 4.3 | — | — | ns | VDD= 3.3V Host SDR mode 0 |
| 4.71 | — | — | ns | VDD= 3.3V Host SDR mode 1 | |||
| 4.26 | — | — | ns | VDD= 3.3V Host SDR mode 2 | |||
| 4.73 | — | — | ns | VDD= 3.3V Host SDR mode 3 | |||
| 4.3 | — | — | ns | VDD= 3.3V Host DDR mode 0 | |||
| QSPI_25 | TDOV | Data Out Valid | — | — | 2.6 | ns | VDD=3.3V Host SDR mode 0 |
| — | — | 2.96 | ns | VDD= 3.3V Host SDR mode 1 | |||
| — | — | 2.43 | ns | VDD= 3.3V Host SDR mode 2 | |||
| — | — | 2.93 | ns | VDD= 3.3V Host SDR mode 3 | |||
| — | — | 2.45 | ns | VDD= 3.3V Host DDR mode 0 | |||
|
Note:
| |||||||
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| QSPI Mode | CLK_QSPI2X_AHB | CLK_QSPI_AHB | Max. fCPU | Max. QSPI Serial Clock Frequency (2) | Conditions | ||
| SDR | X | 100 MHz | 100 MHz | 50 MHz | BAUD.BAUD[7:0] must be greater than 0 to ensure QSPI clock frequency is as per electrical specifications provided | ||
| X | 75 MHz | 75 MHz | 75 MHz | - | |||
| DDR | 132 MHz | 66 MHz | 66 MHz | 66 MHz | MCLK: HSDIV.DIV=0x01 MCLK: CPUDIV.DIV=0x02 | ||
|
Note:
| |||||||