56.26 NVM Block (Flash, Data Flash, NVM Configuration Rows) Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | |||||||
|---|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions | |
| NVM_5 | FREAD (1) | Flash Read | 0 Wait States | — | — | 19 | MHz | CTRLA.AUTOWS=0 |
| 1 Wait States | — | — | 38 | |||||
| 2 Wait States | — | — | 57 | |||||
| 3 Wait States | — | — | 76 | |||||
| 4 Wait States | — | — | 95 | |||||
| 5 Wait States | — | — | 100 | |||||
|
Note:
| ||||||||