56.2 Power Supply
| DC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| REG_45 | VPOR | Power-on Reset | 0.97 | — | 1.65 | V | VDD Power up/Down (See Param REG_43, VDD Ramp Rate) |
| REG_47 | VBOD33 (1,2) | VDD BOD (All modes) | 1.45 | — | 1.57 | V |
SUPC.BOD33.LEVEL[7:0] = 0x00 (Min Value) , SUPC.BOD33.HYST[3:0] = 0x02 |
| 1.60 | — | 1.72 |
SUPC.BOD33.LEVEL[7:0] = 0x19 (Recommended Value) , SUPC.BOD33.HYST[3:0] = 0x02 | ||||
| 1.62 | — | 1.74 |
SUPC.BOD33.LEVEL[7:0] = 0x1C (Recommended Value) , SUPC.BOD33.HYST[3:0] = 0x02 | ||||
| 2.93 | — | 3.32 |
SUPC.BOD33.LEVEL[7:0] = 0xFF (Max Value) , SUPC.BOD33.HYST[3:0] = 0x00 | ||||
|
Note:
| |||||||