56.14 FDPLL200M Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ | Max. | Units | Conditions |
| FDPLL200M (Fractional Digital Phase Locked Loop) (1) | |||||||
| FDPLL_5 | FDPLL_Jitter (2) | FDPLL Period Jitter Pk-to-Pk | — | — | 3 | % | LDO Mode, fEXTERNAL=32.768kHz PPM≤100, fOUT(max)= 96MHz |
| — | — | 6 | % | LDO Mode, fEXTERNAL=32.768kHz PPM≤100, fOUT(max)= 200MHz | |||
| — | — | 3.1 | % | LDO Mode, fEXTERNAL=3.2MHz PPM≤100, fOUT(max)= 96MHz | |||
| — | — | 7.2 | % | LDO Mode, fEXTERNAL=3.2MHz PPM≤100, fOUT(max)= 200MHz | |||
| FDPLL_11 | FDPLL_SRT (2) | FDPLL Start-Up / Lock Time | — | — | 100 | µs | fEXTERNAL=3.2MHz PPM≤100, |
|
Note:
| |||||||