56.18 SPI Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| MSP_15 | TMIS | MISO Setup Time of Data Input to SCK | 19.5 | — | — | ns | VDD(min), CLOAD=20pF(MAX) |
| MSP_19 | SPI_GCLK | SERCOM SPI input clock freq, GCLK_SPI | — | — | FCLK_23 | MHz | FCLK_23: Refer to |
|
Note:
| |||||||
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| SSP_11 | TSOV | MOSI Data Output Valid after SCK | — | — | 16.5 | ns | VDD(min),
CLOAD=20pF(MAX) FCLK_5: Refer to |
| SSP_15 | TSIS | MISO Setup Time of Data Input to SCK | 7.7 | — | — | ns | |
| SSP_19 | TSSS | SS setup to SCK (PRELOADEN=1) | (2/FCLK_5)+(1/FSCK) | — | — | ns | |
| SSP_23 | SPI_GCLK | SERCOM SPI input clock freq, GCLK_SPI | — | — | FCLK_23 | MHz | FCLK_23: Refer to |
|
Note:
| |||||||