56.23 TC Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| TC_1 | TCINLOW | Capture TCx Input Low Time | 2/fGCLK_TCx | — | — | ns | VDD(min) |
| TC_3 | TCINHIGH | Capture TCx Input High Time | 2/fGCLK_TCx | — | — | ns | VDD(min) |
| TC_5 | TCINPERIOD | Capture Input Period | 4/fGCLK_TCx | — | — | ns | VDD(min) |
| TC_13 | fGCLK_TCx | TC peripheral module clock frequency | — | — | FCLK_37 | MHz | VDD(min), for TC0,1,2,3 FCLK_37: Refer to |
| — | — | FCLK_39 | MHz | VDD(min), for TC4,5,6,7 FCLK_39: Refer to | |||