56.25 PCC Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| PCC_15 | CLK_APB_PCC(1) | Internal MCLK PCC Module Clock | — | — | FCLK_5 | MHz | VDD(min) FCLK_5: Refer to |
|
Note:
| |||||||