56.13 DFLL48M Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ | Max. | Units | Conditions |
| DFLL48M (Open Loop) (1,2) | |||||||
| DFLL_1 | DFLL_OL_FOUT | DFLL Open Loop Clock Frequency | 45.57 | 48 | 50.63 | MHz | LDO Mode |
|
Note:
| |||||||