56.20 I2S Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| I2S_11 | fM_SCK | Host SCK Frequency | 10.1 | MHz | VDD=1.8V or VDD(min) whichever is
greater, CLOAD=20pF(MAX) | ||
| — | — | 11.19 | VDD=3.3V,
CLOAD=20pF(MAX) | ||||
| I2S_33 | fGCLK_I2S | I2S Max GLK Input Clock Freq | — | — | FCLK_29 | MHz | FCLK_29: Refer to |
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| I2S_41 | fS_SCK | SCK Client Frequency | — | — | 15.45 | MHz | VDD=1.8V or VDD(min) whichever is
greater, CLOAD=20pF(MAX) |
| — | — | 15.82 | VDD=3.3V,
CLOAD=20pF(MAX) | ||||
| I2S_51 | tS_DSOVALID | Data Output Client Valid | — | — | 18 | ns | VDD=1.8V or VDD(min) whichever is
greater, CLOAD=20pF(MAX) |
| — | — | 13.2 | ns | VDD=3.3V,
CLOAD=20pF(MAX) | |||