56.19 USART Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | |||||||
|---|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions | |
| UT_1 | FBRATE | Baud Rate | Asynchronous SAMPR = 16x mode | — | — | FCLK_23/16 | Mbps | VDD=1.8V or VDD=3.3V FCLK_23: Refer to |
| UT_3 | Asynchronous SAMPR = 8x mode | — | — | FCLK_23/8 | Mbps | VDD=1.8V or VDD=3.3V FCLK_23: Refer to | ||
| UT_5 | Asynchronous SAMPR = 3x mode | — | — | FCLK_23/3 | Mbps | VDD=1.8V or VDD=3.3V FCLK_23: Refer to | ||
| UT_23 | FUSART | USART max GCLK_SERCOM | — | — | FCLK_23 | MHz | FCLK_23: Refer to | |
|
Note:
| ||||||||