4.9.3.3.1.1 EEARH, EEARL – EEPROM Address Register High and Low Byte

Name: EEARH, EEARL
Offset: 0x022, 0x021
Reset: 0x00

Bit 15141312111098 
 EEAR10EEAR9EEAR8 
Access RRRRRR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 EEAR7EEAR6EEAR5EEAR4EEAR3EEAR2EEAR1EEAR0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 –  Reserved Bit

This bit is reserved and always read as ‘0’.

Bit 14 –  Reserved Bit

This bit is reserved and always read as ‘0’.

Bit 13 –  Reserved Bit

This bit is reserved and always read as ‘0’.

Bit 12 –  Reserved Bit

This bit is reserved and always read as ‘0’.

Bit 11 –  Reserved Bit

This bit is reserved and always read as ‘0’.

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10 – EEAR EEPROM Address

The EEPROM address register, EEAR, specifies the EEPROM address in the 1152-byte EEPROM space. The EEPROM data bytes are addressed linearly between 0 and 1151. The initial value of EEAR is undefined. A proper value must be written before the EEPROM can be accessed.